Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3TB52
Part #:1001742
Catalog #:3TB52
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Outside Diameter (in): | 5.55 in |
| Datum Diameter (B): | 5.2 | Overall Length (in): | 2.703125 in |
| Pitch Diameter (B): | 5.5 | Pitch Diameter (A): | 5 |
| Datum Diameter (A): | 4.8 | Number of Grooves: | 3 |
| Bushing Used: | P1 | Pulley Material: | Cast Iron |
| Model Name: | 3TB-M_Sheave_Master | Product Type: | Multiple Sheaves |
| Belt Section: | A, B | Bore (Min) (in): | 0.5 in |
| Bore Type: | Split Taper Bushed | Pulley Construction: | Webbed |
| Keyway Size: | .375 | Bushing Bore Range: | 0.500 - 1.750 |
| Overall Width (in): | 2.75 | Face Width (in): | 2.5 |
General Specifications
| UPC: | 662289111435 | Weight: | 8.07 LB |
| Packaged Length: | 6.10 IN | Packaged Width: | 6.40 IN |
| Packaged Height: | 2.60 IN |

