Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3TB54
Part #:1001809
Catalog #:3TB54
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 3 | Pitch Diameter (B): | 5.7 |
| Pulley Material: | Cast Iron | Datum Diameter (B): | 5.4 |
| Overall Length (in): | 2.703125 in | Datum Diameter (A): | 5 |
| Material: | Cast Iron | Pitch Diameter (A): | 5.2 |
| Bushing Used: | P1 | Outside Diameter (in): | 5.75 in |
| Model Name: | 3TB-M_Sheave_Master | Bore (Min) (in): | 0.5 in |
| Product Type: | Multiple Sheaves | Belt Section: | A, B |
| Bore Type: | Split Taper Bushed | Pulley Construction: | Webbed |
| Keyway Size: | .375 | Bushing Bore Range: | 0.500 - 1.750 |
| Face Width (in): | 2.5 | Overall Width (in): | 2.75 |
General Specifications
| UPC: | 662289251575 | Weight: | 8.77 LB |
| Packaged Length: | 6.10 IN | Packaged Width: | 6.10 IN |
| Packaged Height: | 2.70 IN |

