Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3TB56
Part #:1001866
Catalog #:3TB56
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 5.95 in | Pitch Diameter (B): | 5.9 |
| Material: | Cast Iron | Overall Length (in): | 2.703125 in |
| Pitch Diameter (A): | 5.4 | Datum Diameter (B): | 5.6 |
| Datum Diameter (A): | 5.2 | Pulley Material: | Cast Iron |
| Number of Grooves: | 3 | Model Name: | 3TB-M_Sheave_Master |
| Bushing Used: | P1 | Bore (Min) (in): | 0.5 in |
| Belt Section: | A, B | Product Type: | Multiple Sheaves |
| Bore Type: | Split Taper Bushed | Keyway Size: | .375 |
| Bushing Bore Range: | 0.500 - 1.750 | Face Width (in): | 2.5 |
| Pulley Construction: | Webbed | Overall Width (in): | 2.75 |
General Specifications
| UPC: | 662289141531 | Weight: | 9.42 LB |
| Packaged Length: | 6.40 IN | Packaged Width: | 6.20 IN |
| Packaged Height: | 2.70 IN |

