Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3TB66
Part #:1002161
Catalog #:3TB66
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | P1 | Datum Diameter (A): | 6.2 |
| Number of Grooves: | 3 | Datum Diameter (B): | 6.6 |
| Overall Length (in): | 2.703125 in | Pulley Material: | Cast Iron |
| Pitch Diameter (B): | 6.9 | Outside Diameter (in): | 6.95 in |
| Material: | Cast Iron | Model Name: | 3TB-L_Sheave_Master |
| Pitch Diameter (A): | 6.4 | Belt Section: | A, B |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 0.5 in |
| Number of Hubs: | 1 | Bore Type: | Split Taper Bushed |
| Bushing Bore Range: | .500 - 1.750 | Overall Width (in): | 2.71 |
| Pulley Construction: | Web | Face Width (in): | 2.5 |
| Keyway Size: | 0.375 |
General Specifications
| UPC: | 662289281800 | Weight: | 12.66 LB |
| Packaged Length: | 7.70 IN | Packaged Width: | 7.70 IN |
| Packaged Height: | 2.70 IN |

