Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3TB74
Part #:1002344
Catalog #:3TB74
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 3TB-L_Sheave_Master | Outside Diameter (in): | 7.68 in |
| Number of Grooves: | 3 | Pulley Material: | Cast Iron |
| Material: | Cast Iron | Bushing Used: | Q1 |
| Overall Length (in): | 3.171875 in | Pitch Diameter (A): | 7.2 |
| Pitch Diameter (B): | 7.7 | Datum Diameter (B): | 7.4 |
| Datum Diameter (A): | 7 | Belt Section: | A, B |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 0.75 in |
| Bore Type: | Split Taper Bushed | Keyway Size: | .500 |
| Overall Width (in): | 3.15625 | Face Width (in): | 2.5 |
| Pulley Construction: | Webbed | Bushing Bore Range: | 2.6875 - 2.6875 |
General Specifications
| UPC: | 662289141999 | Weight: | 13.80 LB |
| Packaged Length: | 9.10 IN | Packaged Width: | 8.90 IN |
| Packaged Height: | 2.60 IN |

