Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3TB80
Part #:1002401
Catalog #:3TB80
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 3TB-L_Sheave_Master | Material: | Cast Iron |
| Outside Diameter (in): | 8.28 in | Bushing Used: | Q1 |
| Number of Grooves: | 3 | Overall Length (in): | 3.171875 in |
| Pulley Material: | Cast Iron | Pitch Diameter (A): | 7.8 |
| Pitch Diameter (B): | 8.3 | Datum Diameter (B): | 8 |
| Datum Diameter (A): | 7.6 | Belt Section: | A, B |
| Bore (Min) (in): | 0.75 in | Product Type: | Multiple Sheaves |
| Bore Type: | Split Taper Bushed | Overall Width (in): | 3.15625 |
| Pulley Construction: | Webbed | Face Width (in): | 2.5 |
| Keyway Size: | .500 | Bushing Bore Range: | 2.6875 - 2.6875 |
General Specifications
| UPC: | 662289152001 | Weight: | 15.31 LB |
| Packaged Length: | 9.20 IN | Packaged Width: | 8.90 IN |
| Packaged Height: | 2.60 IN |

