Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3TB90
Part #:1002526
Catalog #:3TB90
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (A): | 8.8 | Datum Diameter (A): | 8.6 |
| Datum Diameter (B): | 9 | Bushing Used: | Q1 |
| Overall Length (in): | 3.171875 in | Material: | Cast Iron |
| Pitch Diameter (B): | 9.3 | Outside Diameter (in): | 9.28 in |
| Number of Grooves: | 3 | Model Name: | 3TB-L_Sheave_Master |
| Pulley Material: | Cast Iron | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 0.75 in | Belt Section: | A, B |
| Bore Type: | Split Taper Bushed | Face Width (in): | 2.5 |
| Overall Width (in): | 3.15625 | Keyway Size: | .500 |
| Bushing Bore Range: | 2.6875 - 2.6875 | Pulley Construction: | Spoked |
General Specifications
| UPC: | 662289122127 | Weight: | 17.97 LB |
| Packaged Length: | 10.30 IN | Packaged Width: | 10.40 IN |
| Packaged Height: | 2.80 IN |

