Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3TB110
Part #:1002641
Catalog #:3TB110
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Overall Length (in): | 3.203125 in | Number of Grooves: | 3 |
| Pulley Material: | Cast Iron | Model Name: | 3TB-L_Sheave_Master |
| Material: | Cast Iron | Bushing Used: | Q1 |
| Outside Diameter (in): | 11.35 in | Pitch Diameter (B): | 11.3 |
| Pitch Diameter (A): | 10.8 | Datum Diameter (B): | 11 |
| Datum Diameter (A): | 10.6 | Bore (Min) (in): | 0.75 in |
| Belt Section: | A, B | Product Type: | Multiple Sheaves |
| Bore Type: | Split Taper Bushed | Face Width (in): | 2.5 |
| Overall Width (in): | 3.15625 | Keyway Size: | .500 |
| Bushing Bore Range: | 2.6875 - 2.6875 | Pulley Construction: | Spoked |
General Specifications
| UPC: | 662289310432 | Weight: | 23.32 LB |
| Packaged Length: | 11.90 IN | Packaged Width: | 11.90 IN |
| Packaged Height: | 2.80 IN |

