Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3TB124
Part #:1002708
Catalog #:3TB124
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 12.75 in | Model Name: | 3TB-L_Sheave_Master |
| Number of Grooves: | 3 | Material: | Cast Iron |
| Overall Length (in): | 3.203125 in | Pulley Material: | Cast Iron |
| Bushing Used: | Q1 | Pitch Diameter (B): | 12.7 |
| Pitch Diameter (A): | 12.2 | Datum Diameter (A): | 12 |
| Datum Diameter (B): | 12.4 | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 0.75 in | Belt Section: | A, B |
| Bore Type: | Split Taper Bushed | Pulley Construction: | Spoked |
| Overall Width (in): | 3.15625 | Keyway Size: | .500 |
| Bushing Bore Range: | 2.6875 - 2.6875 | Face Width (in): | 2.5 |
General Specifications
| UPC: | 662289192267 | Weight: | 26.13 LB |
| Packaged Length: | 13.40 IN | Packaged Width: | 13.30 IN |
| Packaged Height: | 3.40 IN |

