Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3B34SH
Part #:1004464
Catalog #:3B34SH
KEY FEATURES
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Datum Diameter (B): | 3.4 | Outside Diameter (in): | 3.75 in |
| Material: | Cast Iron | Bushing Used: | SH |
| Pulley Material: | Cast Iron | Model Name: | 3AB_LG_Sheavemaster |
| Pitch Diameter (B): | 3.7 | Number of Grooves: | 3 |
| Pitch Diameter (A): | 3.2 | Datum Diameter (A): | 3 |
| Belt Section: | A, B | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 0.5 in | Bore Type: | QD Bushed |
| Bushing Bore Range: | 0.500 - 1.625 |
General Specifications
| UPC: | 662289321025 | Weight: | 3.40 LB |
| Packaged Length: | 4.19 IN | Packaged Width: | 4.19 IN |
| Packaged Height: | 2.50 IN |

