Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3B36SH
Part #:1004472
Catalog #:3B36SH
KEY FEATURES
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Datum Diameter (B): | 3.6 | Number of Flanges: | 4 |
| Number of Grooves: | 3 | Outside Diameter (in): | 3.95 in |
| Belt Type: | Classic or 358 | Material: | Cast Iron |
| Model Name: | 3AB_LG_Sheavemaster | Datum Diameter (A): | 3.2 |
| Bushing Used: | SH | Pulley Material: | Cast Iron |
| Pitch Diameter (B): | 3.9 | Number of Hubs: | 1 |
| Pitch Diameter (A): | 3.4 | Belt Section: | A, B |
| Bore (Min) (in): | 0.5 in | Product Type: | Multiple Sheaves |
| Bore Type: | QD Bushed | Bushing Bore Range: | 0.500 - 1.625 |
| Face Width (in): | 2.5 | Length Through Bore (in): | 1.2 in |
General Specifications
| UPC: | 662289392995 | Weight: | 3.66 LB |
| Packaged Length: | 4.19 IN | Packaged Width: | 4.19 IN |
| Packaged Height: | 2.50 IN |

