Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3B40SH
Part #:1004498
Catalog #:3B40SH
KEY FEATURES
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 3AB_LG_Sheavemaster | Pitch Diameter (A): | 3.8 |
| Datum Diameter (A): | 3.6 | Number of Grooves: | 3 |
| Datum Diameter (B): | 4 | Bushing Used: | SH |
| Pulley Material: | Cast Iron | Material: | Cast Iron |
| Outside Diameter (in): | 4.35 in | Pitch Diameter (B): | 4.3 |
| Bore (Min) (in): | 0.5 in | Product Type: | Multiple Sheaves |
| Belt Section: | A, B | Bore Type: | QD Bushed |
| Face Width (in): | 2.5 | Overall Width (in): | 2.5 |
| Pulley Construction: | Plain | Bushing Bore Range: | 0.500 - 1.625 |
| Length Through Bore (in): | 1.3125 in |
General Specifications
| UPC: | 662289343041 | Weight: | 5.04 LB |
| Packaged Length: | 4.25 IN | Packaged Width: | 4.25 IN |
| Packaged Height: | 2.94 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

