Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3B46SD
Part #:1004522
Catalog #:3B46SD
KEY FEATURES
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 3AB_LG_Sheavemaster | Material: | Cast Iron |
| Number of Grooves: | 3 | Datum Diameter (A): | 4.2 |
| Outside Diameter (in): | 4.95 in | Pitch Diameter (B): | 4.9 |
| Pulley Material: | Cast Iron | Bushing Used: | SD |
| Datum Diameter (B): | 4.6 | Pitch Diameter (A): | 4.4 |
| Belt Section: | A, B | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 0.5 in | Number of Hubs: | 1 |
| Bore Type: | QD Bushed | Overall Width (in): | 2.5 |
| Bushing Bore Range: | .500 - 2.000 | Face Width (in): | 2.5 |
| Pulley Construction: | Solid |
General Specifications
| UPC: | 662289321032 | Weight: | 5.46 LB |
| Packaged Length: | 5.20 IN | Packaged Width: | 5.40 IN |
| Packaged Height: | 2.70 IN |

