Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3B52SD
Part #:1004555
Catalog #:3B52SD
KEY FEATURES
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Grooves: | 3 | Model Name: | 3AB_LG_Sheavemaster |
| Datum Diameter (A): | 4.8 | Material: | Cast Iron |
| Pitch Diameter (B): | 5.5 | Bushing Used: | SD |
| Datum Diameter (B): | 5.2 | Pitch Diameter (A): | 5 |
| Pulley Material: | Cast Iron | Outside Diameter (in): | 5.55 in |
| Belt Section: | A, B | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 0.5 in | Bore Type: | QD Bushed |
| Bushing Bore Range: | 0.500 - 2.000 |
General Specifications
| UPC: | 662289333080 | Weight: | 7.54 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 6.06 IN |
| Packaged Height: | 2.50 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

