Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3B54SD
Part #:1004563
Catalog #:3B54SD
KEY FEATURES
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 3AB_LG_Sheavemaster | Pulley Material: | Cast Iron |
| Material: | Cast Iron | Outside Diameter (in): | 5.75 in |
| Bushing Used: | SD | Number of Grooves: | 3 |
| Pitch Diameter (A): | 5.2 | Pitch Diameter (B): | 5.7 |
| Datum Diameter (B): | 5.4 | Datum Diameter (A): | 5 |
| Belt Section: | A, B | Bore (Min) (in): | 0.5 in |
| Product Type: | Multiple Sheaves | Bore Type: | QD Bushed |
| Face Width (in): | 2.5 | Bushing Bore Range: | 0.500 - 2.000 |
| Overall Width (in): | 2.5 | Pulley Construction: | Plain |
| Length Through Bore (in): | 1.8125 in |
General Specifications
| UPC: | 662289363032 | Weight: | 8.28 LB |
| Packaged Length: | 6.10 IN | Packaged Width: | 6.20 IN |
| Packaged Height: | 2.50 IN |

