Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3B62SD
Part #:1004605
Catalog #:3B62SD
KEY FEATURES
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Datum Diameter (A): | 5.8 | Bushing Used: | SD |
| Model Name: | 3AB_LG_Sheavemaster | Pulley Material: | Cast Iron |
| Pitch Diameter (A): | 6 | Material: | Cast Iron |
| Outside Diameter (in): | 6.55 in | Datum Diameter (B): | 6.2 |
| Pitch Diameter (B): | 6.5 | Number of Grooves: | 3 |
| Belt Section: | A, B | Bore (Min) (in): | 0.5 in |
| Product Type: | Multiple Sheaves | Bore Type: | QD Bushed |
| Bushing Bore Range: | 0.500 - 2.000 | Pulley Construction: | Plain |
| Face Width (in): | 2.5 | Overall Width (in): | 2.5 |
| Length Through Bore (in): | 1.8125 in |
General Specifications
| UPC: | 662289373147 | Weight: | 11.04 LB |
| Packaged Length: | 7.10 IN | Packaged Width: | 7.30 IN |
| Packaged Height: | 2.80 IN |

