Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3B68SD
Part #:1004639
Catalog #:3B68SD
KEY FEATURES
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (A): | 6.6 | Number of Grooves: | 3 |
| Outside Diameter (in): | 7.15 in | Pitch Diameter (B): | 7.1 |
| Datum Diameter (A): | 6.4 | Material: | Cast Iron |
| Pulley Material: | Cast Iron | Datum Diameter (B): | 6.8 |
| Model Name: | 3AB_LG_Sheavemaster | Bushing Used: | SD |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 0.5 in |
| Belt Section: | A, B | Bore Type: | QD Bushed |
| Bushing Bore Range: | 0.500 - 2.000 |
General Specifications
| UPC: | 662289383122 | Weight: | 11.35 LB |
| Packaged Length: | 7.19 IN | Packaged Width: | 7.19 IN |
| Packaged Height: | 2.50 IN |

