Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3B70SK
Part #:1004647
Catalog #:3B70SK
KEY FEATURES
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Datum Diameter (B): | 7 | Outside Diameter (in): | 7.35 in |
| Material: | Cast Iron | Number of Grooves: | 3 |
| Pitch Diameter (A): | 6.8 | Pulley Material: | Cast Iron |
| Bushing Used: | SK | Pitch Diameter (B): | 7.3 |
| Model Name: | 3AB_LG_Sheavemaster | Datum Diameter (A): | 6.6 |
| Belt Section: | A, B | Bore (Min) (in): | 0.5 in |
| Product Type: | Multiple Sheaves | Bore Type: | QD Bushed |
| Overall Width (in): | 2.5 | Bushing Bore Range: | 0.500 - 2.625 |
| Face Width (in): | 2.5 | Pulley Construction: | Plain |
General Specifications
| UPC: | 662289333158 | Weight: | 12.58 LB |
| Packaged Length: | 8.60 IN | Packaged Width: | 8.60 IN |
| Packaged Height: | 2.80 IN |

