Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3B74SK
Part #:1004654
Catalog #:3B74SK
KEY FEATURES
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 7.68 in | Pitch Diameter (B): | 7.7 |
| Pitch Diameter (A): | 7.2 | Pulley Material: | Cast Iron |
| Material: | Cast Iron | Model Name: | 3AB_LG_Sheavemaster |
| Datum Diameter (B): | 7.4 | Bushing Used: | SK |
| Datum Diameter (A): | 7 | Number of Grooves: | 3 |
| Bore (Min) (in): | 0.5 in | Product Type: | Multiple Sheaves |
| Belt Section: | A, B | Number of Hubs: | 1 |
| Bore Type: | QD Bushed | Bushing Bore Range: | .500 - 2.625 |
| Face Width (in): | 2.5 | Pulley Construction: | Spoke |
| Overall Width (in): | 2.59375 |
General Specifications
| UPC: | 662289363186 | Weight: | 14.05 LB |
| Packaged Length: | 9.10 IN | Packaged Width: | 8.90 IN |
| Packaged Height: | 2.70 IN |

