Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3B80SK
Part #:1004662
Catalog #:3B80SK
KEY FEATURES
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 3AB_LG_Sheavemaster | Pitch Diameter (A): | 7.8 |
| Material: | Cast Iron | Datum Diameter (A): | 7.6 |
| Pulley Material: | Cast Iron | Pitch Diameter (B): | 8.3 |
| Datum Diameter (B): | 8 | Bushing Used: | SK |
| Outside Diameter (in): | 8.28 in | Number of Grooves: | 3 |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 0.5 in |
| Belt Section: | A, B | Bore Type: | QD Bushed |
| Face Width (in): | 2.5 | Bushing Bore Range: | 0.500 - 2.625 |
| Overall Width (in): | 2.5 | Pulley Construction: | Spoked |
General Specifications
| UPC: | 662289321049 | Weight: | 12.69 LB |
| Packaged Length: | 9.20 IN | Packaged Width: | 9.40 IN |
| Packaged Height: | 3.60 IN |

