Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3B86SK
Part #:1004670
Catalog #:3B86SK
KEY FEATURES
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (A): | 8.4 | Datum Diameter (A): | 8.2 |
| Bushing Used: | SK | Material: | Cast Iron |
| Pitch Diameter (B): | 8.9 | Pulley Material: | Cast Iron |
| Number of Grooves: | 3 | Model Name: | 3AB_LG_Sheavemaster |
| Outside Diameter (in): | 8.88 in | Datum Diameter (B): | 8.6 |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 0.5 in |
| Belt Section: | A, B | Bore Type: | QD Bushed |
| Face Width (in): | 2.5 | Pulley Construction: | Spoked |
| Overall Width (in): | 2.5 | Bushing Bore Range: | 0.500 - 2.625 |
General Specifications
| UPC: | 662289393138 | Weight: | 14.00 LB |
| Packaged Length: | 9.06 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 9.06 IN |

