Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3B94SK
Part #:1004688
Catalog #:3B94SK
KEY FEATURES
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Material: | Cast Iron |
| Number of Grooves: | 3 | Bushing Used: | SK |
| Model Name: | 3AB_LG_Sheavemaster | Outside Diameter (in): | 9.68 in |
| Pitch Diameter (B): | 9.7 | Pitch Diameter (A): | 9.2 |
| Datum Diameter (A): | 9 | Datum Diameter (B): | 9.4 |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 0.5 in |
| Belt Section: | A, B | Bore Type: | QD Bushed |
| Number of Hubs: | 1 | Face Width (in): | 2.5 |
| Bushing Bore Range: | .500 - 2.625 | Pulley Construction: | Spoke |
| Overall Width (in): | 2.59375 |
General Specifications
| UPC: | 662289413164 | Weight: | 15.20 LB |
| Packaged Length: | 9.75 IN | Packaged Width: | 2.63 IN |
| Packaged Height: | 9.75 IN |

