Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3C70SF
Part #:1006204
Catalog #:3C70SF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Datum Diameter (C): | 7 | Bushing Used: | SF |
| Model Name: | 3C_LG_Sheavemaster | Pitch Diameter (C): | 7.4 |
| Material: | Cast Iron | Number of Grooves: | 3 |
| Outside Diameter (in): | 7.4 in | Pulley Material: | Cast Iron |
| Belt Section: | C | Bore (Min) (in): | 0.5 in |
| Product Type: | Multiple Sheaves | Bore Type: | QD Bushed |
| Bushing Bore Range: | 0.500 - 2.938 |
General Specifications
| UPC: | 662289409051 | Weight: | 14.85 LB |
| Packaged Length: | 8.50 IN | Packaged Width: | 8.50 IN |
| Packaged Height: | 3.50 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

