Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3C80E
Part #:1006220
Catalog #:3C80E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Pitch Diameter (C): | 8.4 |
| Datum Diameter (C): | 8 | Material: | Cast Iron |
| Bushing Used: | E | Number of Grooves: | 3 |
| Outside Diameter (in): | 8.4 in | Model Name: | 3C_LG_Sheavemaster |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 0.875 in |
| Belt Section: | C | Bore Type: | QD Bushed |
| Pulley Construction: | Plain | Bushing Bore Range: | 0.875 - 3.500 |
| Overall Width (in): | 3.25 | Face Width (in): | 3.25 |
| Length Through Bore (in): | 2.75 in |
General Specifications
| UPC: | 662289389032 | Weight: | 19.10 LB |
| Packaged Length: | 9.06 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 3.75 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

