Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3C85E
Part #:1006238
Catalog #:3C85E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Pitch Diameter (C): | 8.9 |
| Datum Diameter (C): | 8.5 | Pulley Material: | Cast Iron |
| Outside Diameter (in): | 8.9 in | Number of Grooves: | 3 |
| Bushing Used: | E | Model Name: | 3C_LG_Sheavemaster |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 0.875 in |
| Belt Section: | C | Bore Type: | QD Bushed |
| Bushing Bore Range: | 0.875 - 3.500 | Overall Width (in): | 3.25 |
| Face Width (in): | 3.25 | Pulley Construction: | Plain |
| Length Through Bore (in): | 2.75 in |
General Specifications
| UPC: | 662289339068 | Weight: | 22.08 LB |
| Packaged Length: | 9.06 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 3.75 IN |

