Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3C90E
Part #:1006246
Catalog #:3C90E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 3C_LG_Sheavemaster | Bushing Used: | E |
| Pulley Material: | Cast Iron | Datum Diameter (C): | 9 |
| Number of Grooves: | 3 | Pitch Diameter (C): | 9.4 |
| Material: | Cast Iron | Outside Diameter (in): | 9.4 in |
| Bore (Min) (in): | 0.875 in | Belt Section: | C |
| Product Type: | Multiple Sheaves | Bore Type: | QD Bushed |
| Bushing Bore Range: | 0.875 - 3.500 |
General Specifications
| UPC: | 662289369096 | Weight: | 25.58 LB |
| Packaged Length: | 9.75 IN | Packaged Width: | 9.75 IN |
| Packaged Height: | 3.75 IN |

