Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3C95E
Part #:1006253
Catalog #:3C95E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 9.9 in | Pitch Diameter (C): | 9.9 |
| Number of Grooves: | 3 | Datum Diameter (C): | 9.5 |
| Pulley Material: | Cast Iron | Bushing Used: | E |
| Model Name: | 3C_LG_Sheavemaster | Material: | Cast Iron |
| Belt Section: | C | Bore (Min) (in): | 0.875 in |
| Product Type: | Multiple Sheaves | Bore Type: | QD Bushed |
| Bushing Bore Range: | 0.875 - 3.500 |
General Specifications
| UPC: | 662289349173 | Weight: | 30.00 LB |
| Packaged Length: | 10.06 IN | Packaged Width: | 10.06 IN |
| Packaged Height: | 4.25 IN |

