Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3C105E
Part #:1006279
Catalog #:3C105E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (C): | 10.9 | Outside Diameter (in): | 10.9 in |
| Bushing Used: | E | Number of Grooves: | 3 |
| Material: | Cast Iron | Model Name: | 3C_LG_Sheavemaster |
| Datum Diameter (C): | 10.5 | Pulley Material: | Cast Iron |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 0.875 in |
| Belt Section: | C | Bore Type: | QD Bushed |
| Pulley Construction: | Spoked | Overall Width (in): | 3.25 |
| Bushing Bore Range: | 0.875 - 3.500 | Face Width (in): | 3.25 |
| Length Through Bore (in): | 2.75 in |
General Specifications
| UPC: | 662289339136 | Weight: | 31.86 LB |
| Packaged Length: | 11.06 IN | Packaged Width: | 11.06 IN |
| Packaged Height: | 4.25 IN |

