Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3C130E
Part #:1006303
Catalog #:3C130E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Bushing Used: | E |
| Datum Diameter (C): | 13 | Material: | Cast Iron |
| Number of Grooves: | 3 | Outside Diameter (in): | 13.4 in |
| Model Name: | 3C_LG_Sheavemaster | Pitch Diameter (C): | 13.4 |
| Belt Section: | C | Bore (Min) (in): | 0.875 in |
| Product Type: | Multiple Sheaves | Bore Type: | QD Bushed |
| Pulley Construction: | Spoked | Face Width (in): | 3.25 |
| Bushing Bore Range: | 0.875 - 3.500 | Overall Width (in): | 3.25 |
| Length Through Bore (in): | 2.75 in |
General Specifications
| UPC: | 662289419210 | Weight: | 39.72 LB |
| Packaged Length: | 14.60 IN | Packaged Width: | 14.40 IN |
| Packaged Height: | 7.60 IN |

