Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3C140E
Part #:1006311
Catalog #:3C140E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Number of Grooves: | 3 |
| Model Name: | 3C_LG_Sheavemaster | Pitch Diameter (C): | 14.4 |
| Bushing Used: | E | Material: | Cast Iron |
| Outside Diameter (in): | 14.4 in | Datum Diameter (C): | 14 |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 0.875 in |
| Belt Section: | C | Bore Type: | QD Bushed |
| Bushing Bore Range: | 0.875 - 3.500 |
General Specifications
| UPC: | 662289349241 | Weight: | 41.14 LB |
| Packaged Length: | 15.00 IN | Packaged Width: | 15.00 IN |
| Packaged Height: | 4.25 IN |

