Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3C160E
Part #:1006329
Catalog #:3C160E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Outside Diameter (in): | 16.4 in |
| Number of Grooves: | 3 | Pitch Diameter (C): | 16.4 |
| Pulley Material: | Cast Iron | Model Name: | 3C_LG_Sheavemaster |
| Bushing Used: | E | Datum Diameter (C): | 16 |
| Product Type: | Multiple Sheaves | Belt Section: | C |
| Bore (Min) (in): | 0.875 in | Bore Type: | QD Bushed |
| Bushing Bore Range: | 0.875 - 3.500 |
General Specifications
| UPC: | 662289409204 | Weight: | 49.71 LB |
| Packaged Length: | 17.40 IN | Packaged Width: | 17.30 IN |
| Packaged Height: | 4.20 IN |

