Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3C180E
Part #:1006337
Catalog #:3C180E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 3C_LG_Sheavemaster | Datum Diameter (C): | 18 |
| Bushing Used: | E | Number of Grooves: | 3 |
| Outside Diameter (in): | 18.4 in | Material: | Cast Iron |
| Pitch Diameter (C): | 18.4 | Pulley Material: | Cast Iron |
| Product Type: | Multiple Sheaves | Belt Section: | C |
| Bore (Min) (in): | 0.875 in | Bore Type: | QD Bushed |
| Bushing Bore Range: | 0.875 - 3.500 |
General Specifications
| UPC: | 662289322831 | Weight: | 55.26 LB |
| Packaged Length: | 18.75 IN | Packaged Width: | 18.75 IN |
| Packaged Height: | 3.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

