Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3C200E
Part #:1006345
Catalog #:3C200E
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 3C_LG_Sheavemaster | Pitch Diameter (C): | 20.4 |
| Bushing Used: | E | Material: | Cast Iron |
| Number of Grooves: | 3 | Pulley Material: | Cast Iron |
| Datum Diameter (C): | 20 | Outside Diameter (in): | 20.4 in |
| Bore (Min) (in): | 0.875 in | Product Type: | Multiple Sheaves |
| Belt Section: | C | Bore Type: | QD Bushed |
| Bushing Bore Range: | 0.875 - 3.500 |
General Specifications
| UPC: | 662289359226 | Weight: | 70.00 LB |
| Packaged Length: | 20.40 IN | Packaged Width: | 20.40 IN |
| Packaged Height: | 3.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

