Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3C440F
Part #:1006378
Catalog #:3C440F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Outside Diameter (in): | 44.4 in |
| Datum Diameter (C): | 44 | Model Name: | 3C_LG_Sheavemaster |
| Pitch Diameter (C): | 44.4 | Material: | Cast Iron |
| Bushing Used: | F | Number of Grooves: | 3 |
| Bore (Min) (in): | 1 in | Product Type: | Multiple Sheaves |
| Belt Section: | C | Bore Type: | QD Bushed |
| Pulley Construction: | Spoked | Overall Width (in): | 3.25 |
| Face Width (in): | 3.25 | Bushing Bore Range: | 1.000 - 4.000 |
| Length Through Bore (in): | 3.75 in |
General Specifications
| UPC: | 662289419296 | Weight: | 170.00 LB |
| Packaged Length: | 44.40 IN | Packaged Width: | 44.40 IN |
| Packaged Height: | 3.25 IN | HTC: | 8483.50.9040 |

