Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3C500F
Part #:1006386
Catalog #:3C500F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 3C_LG_Sheavemaster | Pulley Material: | Cast Iron |
| Pitch Diameter (C): | 50.4 | Bushing Used: | F |
| Outside Diameter (in): | 50.4 in | Number of Grooves: | 3 |
| Material: | Cast Iron | Datum Diameter (C): | 50 |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 1 in |
| Belt Section: | C | Bore Type: | QD Bushed |
| Bushing Bore Range: | 1.000 - 4.000 |
General Specifications
| UPC: | 662289349319 | Weight: | 190.00 LB |
| Packaged Length: | 50.40 IN | Packaged Width: | 50.40 IN |
| Packaged Height: | 3.25 IN | HTC: | 8483.50.9040 |

