Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3C50SD
Part #:1008242
Catalog #:3C50SD
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 5.4 in | Bushing Used: | SD |
| Material: | Cast Iron | Pitch Diameter (C): | 5.4 |
| Pulley Material: | Cast Iron | Datum Diameter (C): | 5 |
| Number of Grooves: | 3 | Model Name: | 3C_LG_Sheavemaster |
| Bore (Min) (in): | 0.5 in | Belt Section: | C |
| Product Type: | Multiple Sheaves | Bore Type: | QD Bushed |
| Overall Width (in): | 3.25 | Face Width (in): | 3.25 |
| Bushing Bore Range: | 0.500 - 2.000 | Pulley Construction: | Plain |
| Length Through Bore (in): | 1.8125 in |
General Specifications
| UPC: | 662289369010 | Weight: | 8.15 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 6.60 IN |
| Packaged Height: | 3.60 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

