Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3C55SD
Part #:1008259
Catalog #:3C55SD
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Material: | Cast Iron |
| Pitch Diameter (C): | 5.9 | Model Name: | 3C_LG_Sheavemaster |
| Bushing Used: | SD | Number of Grooves: | 3 |
| Datum Diameter (C): | 5.5 | Outside Diameter (in): | 5.9 in |
| Bore (Min) (in): | 0.5 in | Belt Section: | C |
| Product Type: | Multiple Sheaves | Bore Type: | QD Bushed |
| Face Width (in): | 3.25 | Overall Width (in): | 3.25 |
| Bushing Bore Range: | 0.500 - 2.000 | Pulley Construction: | Solid |
| Length Through Bore (in): | 1.8125 in |
General Specifications
| UPC: | 662289419074 | Weight: | 9.92 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 6.06 IN |
| Packaged Height: | 3.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

