Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3C270F
Part #:1008275
Catalog #:3C270F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 27.4 in | Pulley Material: | Cast Iron |
| Datum Diameter (C): | 27 | Pitch Diameter (C): | 27.4 |
| Bushing Used: | F | Number of Grooves: | 3 |
| Material: | Cast Iron | Model Name: | 3C_LG_Sheavemaster |
| Belt Section: | C | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 1 in | Bore Type: | QD Bushed |
| Bushing Bore Range: | 1.000 - 4.000 |
General Specifications
| UPC: | 662289339280 | Weight: | 105.00 LB |
| Packaged Length: | 27.40 IN | Packaged Width: | 27.40 IN |
| Packaged Height: | 3.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

