Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3TC70
Part #:1009000
Catalog #:3TC70
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (C): | 7.4 | Pulley Material: | Cast Iron |
| Outside Diameter (in): | 7.4 in | Overall Length (in): | 3.578125 in |
| Datum Diameter (C): | 7 | Material: | Cast Iron |
| Model Name: | 3TC-S_Sheave_Master | Bushing Used: | Q1 |
| Number of Grooves: | 3 | Product Type: | Multiple Sheaves |
| Belt Section: | C | Bore (Min) (in): | 0.75 in |
| Bore Type: | Split Taper Bushed | Keyway Size: | .500 |
| Face Width (in): | 3.25 | Bushing Bore Range: | 2.6875 - 2.6875 |
| Pulley Construction: | Webbed | Overall Width (in): | 3.53125 |
General Specifications
| UPC: | 662289122738 | Weight: | 17.09 LB |
| Packaged Length: | 8.60 IN | Packaged Width: | 8.50 IN |
| Packaged Height: | 3.50 IN |

