Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3TC72
Part #:1009059
Catalog #:3TC72
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 3TC-S_Sheave_Master | Overall Length (in): | 3.578125 in |
| Bushing Used: | Q1 | Pulley Material: | Cast Iron |
| Pitch Diameter (C): | 7.6 | Material: | Cast Iron |
| Number of Grooves: | 3 | Outside Diameter (in): | 7.6 in |
| Datum Diameter (C): | 7.2 | Bore (Min) (in): | 0.75 in |
| Product Type: | Multiple Sheaves | Belt Section: | C |
| Bore Type: | Split Taper Bushed | Face Width (in): | 3.25 |
| Keyway Size: | .500 | Bushing Bore Range: | 2.6875 - 2.6875 |
| Pulley Construction: | Webbed | Overall Width (in): | 3.53125 |
General Specifications
| UPC: | 662289292875 | Weight: | 18.26 LB |
| Packaged Length: | 7.88 IN | Packaged Width: | 7.88 IN |
| Packaged Height: | 3.25 IN |

