Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3TC78
Part #:1009216
Catalog #:3TC78
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Pulley Material: | Cast Iron |
| Model Name: | 3TC-L_Sheave_Master | Overall Length (in): | 3.578125 in |
| Outside Diameter (in): | 8.2 in | Datum Diameter (C): | 7.8 |
| Pitch Diameter (C): | 8.2 | Number of Grooves: | 3 |
| Bushing Used: | Q1 | Bore (Min) (in): | 0.75 in |
| Belt Section: | C | Product Type: | Multiple Sheaves |
| Bore Type: | Split Taper Bushed | Number of Hubs: | 1 |
| Pulley Construction: | Web | Face Width (in): | 3.25 |
| Keyway Size: | 0.5 | Overall Width (in): | 3.53125 |
| Bushing Bore Range: | 2.6875 - 2.6875 |
General Specifications
| UPC: | 662289310548 | Weight: | 17.94 LB |
| Packaged Length: | 8.50 IN | Packaged Width: | 8.50 IN |
| Packaged Height: | 3.25 IN | HTC: | 8483.50.9040 |
| Country of Origin: | Mexico |

