Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3TC86
Part #:1009448
Catalog #:3TC86
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Bushing Used: | Q1 |
| Outside Diameter (in): | 9 in | Datum Diameter (C): | 8.6 |
| Pitch Diameter (C): | 9 | Model Name: | 3TC-L_Sheave_Master |
| Overall Length (in): | 3.578125 in | Pulley Material: | Cast Iron |
| Number of Grooves: | 3 | Bore (Min) (in): | 0.75 in |
| Belt Section: | C | Product Type: | Multiple Sheaves |
| Bore Type: | Split Taper Bushed | Face Width (in): | 3.25 |
| Keyway Size: | .500 | Overall Width (in): | 3.53125 |
| Pulley Construction: | Webbed | Bushing Bore Range: | 2.6875 - 2.6875 |
General Specifications
| UPC: | 662289113156 | Weight: | 20.00 LB |
| Packaged Length: | 9.06 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 3.75 IN |

