Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3TC120
Part #:1010107
Catalog #:3TC120
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 3TC-L_Sheave_Master | Number of Grooves: | 3 |
| Bushing Used: | Q1 | Pulley Material: | Cast Iron |
| Outside Diameter (in): | 12.4 in | Overall Length (in): | 3.578125 in |
| Pitch Diameter (C): | 12.4 | Material: | Cast Iron |
| Datum Diameter (C): | 12 | Bore (Min) (in): | 0.75 in |
| Product Type: | Multiple Sheaves | Belt Section: | C |
| Bore Type: | Split Taper Bushed | Keyway Size: | .500 |
| Pulley Construction: | Spoked | Face Width (in): | 3.25 |
| Bushing Bore Range: | 2.6875 - 2.6875 | Overall Width (in): | 3.53125 |
General Specifications
| UPC: | 662289310739 | Weight: | 30.56 LB |
| Packaged Length: | 13.30 IN | Packaged Width: | 13.30 IN |
| Packaged Height: | 3.50 IN |

