Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3TC130
Part #:1010164
Catalog #:3TC130
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Model Name: | 3TC-L_Sheave_Master | Overall Length (in): | 3.578125 in |
| Bushing Used: | Q1 | Outside Diameter (in): | 13.4 in |
| Material: | Cast Iron | Pulley Material: | Cast Iron |
| Number of Grooves: | 3 | Datum Diameter (C): | 13 |
| Pitch Diameter (C): | 13.4 | Belt Section: | C |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 0.75 in |
| Bore Type: | Split Taper Bushed | Pulley Construction: | Spoked |
| Overall Width (in): | 3.53125 | Bushing Bore Range: | 2.6875 - 2.6875 |
| Keyway Size: | .500 | Face Width (in): | 3.25 |
General Specifications
| UPC: | 662289243792 | Weight: | 33.98 LB |
| Packaged Length: | 14.30 IN | Packaged Width: | 14.50 IN |
| Packaged Height: | 3.60 IN |

