Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3TC200
Part #:1010289
Catalog #:3TC200
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Cast Iron | Outside Diameter (in): | 20.4 in |
| Belt Type: | Classic or 358 | Pitch Diameter (C): | 20.4 |
| Number of Hubs: | 1 | Model Name: | 3TC-L_Sheave_Master |
| Overall Length (in): | 3.578125 in | Number of Flanges: | 4 |
| Number of Grooves: | 3 | Bushing Used: | Q1 |
| Datum Diameter (C): | 20 | Pulley Material: | Cast Iron |
| Belt Section: | C | Bore (Min) (in): | 0.75 in |
| Product Type: | Multiple Sheaves | Bore Type: | Split Taper Bushed |
| Keyway Size: | .500 | Face Width (in): | 3.25 |
| Bushing Bore Range: | 2.6875 - 2.6875 |
General Specifications
| UPC: | 662289310753 | Weight: | 54.64 LB |
| Packaged Length: | 20.38 IN | Packaged Width: | 20.38 IN |
| Packaged Height: | 3.25 IN |

