Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3TC240
Part #:1010347
Catalog #:3TC240
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Flanges: | 4 | Overall Length (in): | 3.578125 in |
| Material: | Cast Iron | Pulley Material: | Cast Iron |
| Belt Type: | Classic or 358 | Bushing Used: | Q1 |
| Number of Hubs: | 1 | Model Name: | 3TC-L_Sheave_Master |
| Outside Diameter (in): | 24.4 in | Pitch Diameter (C): | 24.4 |
| Number of Grooves: | 3 | Datum Diameter (C): | 24 |
| Belt Section: | C | Bore (Min) (in): | 0.75 in |
| Product Type: | Multiple Sheaves | Bore Type: | Split Taper Bushed |
| Bushing Bore Range: | 2.6875 - 2.6875 | Face Width (in): | 3.25 |
| Keyway Size: | .500 |
General Specifications
| UPC: | 662289310760 | Weight: | 71.00 LB |
| Packaged Length: | 24.40 IN | Packaged Width: | 24.40 IN |
| Packaged Height: | 3.25 IN |

