Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3B56Q
Part #:1010453
Catalog #:3B56Q
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 5.95 in | Datum Diameter (A): | 5.2 |
| Pulley Material: | Cast Iron | Datum Diameter (B): | 5.6 |
| Material: | Cast Iron | Number of Grooves: | 3 |
| Pitch Diameter (B): | 5.9 | Overall Length (in): | 3.578125 in |
| Bushing Used: | Q1 | Pitch Diameter (A): | 5.4 |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 0.75 in |
| Belt Section: | A, B | Bore Type: | Split Taper Bushed |
| Overall Width (in): | 3.53125 | Face Width (in): | 2.5 |
| Pulley Construction: | Plain | Keyway Size: | .500 |
| Bushing Bore Range: | 2.6875 - 2.6875 |
General Specifications
| UPC: | 662289224302 | Weight: | 8.93 LB |
| Packaged Length: | 6.20 IN | Packaged Width: | 6.20 IN |
| Packaged Height: | 2.60 IN |

