Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3B60Q
Part #:1010560
Catalog #:3B60Q
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pulley Material: | Cast Iron | Outside Diameter (in): | 6.35 in |
| Overall Length (in): | 3.203125 in | Bushing Used: | Q1 |
| Material: | Cast Iron | Pitch Diameter (A): | 5.8 |
| Pitch Diameter (B): | 6.3 | Datum Diameter (A): | 5.6 |
| Number of Grooves: | 3 | Datum Diameter (B): | 6 |
| Product Type: | Multiple Sheaves | Belt Section: | A, B |
| Bore (Min) (in): | 0.75 in | Bore Type: | Split Taper Bushed |
| Overall Width (in): | 3.15625 | Face Width (in): | 2.5 |
| Pulley Construction: | Webbed | Bushing Bore Range: | 2.6875 - 2.6875 |
| Keyway Size: | .500 |
General Specifications
| UPC: | 662289124459 | Weight: | 10.82 LB |
| Packaged Length: | 7.30 IN | Packaged Width: | 7.20 IN |
| Packaged Height: | 2.80 IN |

