Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3B184R
Part #:1011394
Catalog #:3B184R
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Combination Groove - All Browning B Sheaves permit the running of A and B Belts to be run in them, thus providing a variety of different pitch diameters and horsepowers.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Datum Diameter (B): | 18.4 | Number of Grooves: | 3 |
| Outside Diameter (in): | 18.75 in | Pulley Material: | Cast Iron |
| Overall Length (in): | 3.421875 in | Pitch Diameter (A): | 18.2 |
| Pitch Diameter (B): | 18.7 | Bushing Used: | R1 |
| Material: | Cast Iron | Datum Diameter (A): | 18 |
| Product Type: | Multiple Sheaves | Bore (Min) (in): | 1.125 in |
| Belt Section: | A, B | Bore Type: | Split Taper Bushed |
| Pulley Construction: | Plain | Bushing Bore Range: | 1.125 - 3.750 |
| Face Width (in): | 2.5 | Keyway Size: | .750 |
| Overall Width (in): | 3.40625 |
General Specifications
| UPC: | 662289245284 | Weight: | 45.00 LB |
| Packaged Length: | 21.60 IN | Packaged Width: | 19.80 IN |
| Packaged Height: | 7.50 IN |

