Browning 3 Groove Cast Iron Bushed Bore Multiple Sheave - 3C60Q
Part #:1011998
Catalog #:3C60Q
KEY FEATURES
- Incorporates Browning Split Taper Bushing - The only bushing system that provides a true Key-to-Key drive to both the shaft and the hub.
- Sheaves are Statically Balanced - All sheaves are statically balanced to assure smooth, vibration free performance.
- Close Grain Cast iron - Close grain cast iron allows Browning to machine our sheaves to the closest tolerances possible.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Outside Diameter (in): | 6.4 in | Number of Grooves: | 3 |
| Overall Length (in): | 3.578125 in | Bushing Used: | Q1 |
| Material: | Cast Iron | Pitch Diameter (C): | 6.4 |
| Pulley Material: | Cast Iron | Datum Diameter (C): | 6 |
| Belt Section: | C | Product Type: | Multiple Sheaves |
| Bore (Min) (in): | 0.75 in | Bore Type: | Split Taper Bushed |
| Bushing Bore Range: | 2.6875 - 2.6875 | Face Width (in): | 3.25 |
| Overall Width (in): | 3.53125 | Pulley Construction: | Webbed |
| Keyway Size: | .500 |
General Specifications
| UPC: | 662289295784 | Weight: | 12.10 LB |
| Packaged Length: | 8.00 IN | Packaged Width: | 7.80 IN |
| Packaged Height: | 3.50 IN |

